IESNA:LM-63-2002 [TEST]ITL84847 [TESTLAB]INDEPENDENT TESTING LABORATORIES, INC. [ISSUEDATE]06/12/15 [MANUFAC]SIGNIFY - LANGLEY CA [MORE]THIS TEST REPORT WAS REVISED FROM MANUFACTURER NAME [MORE]"PHILIPS LEDALITE" TO "SIGNIFY - LANGLEY CA", DATED 01/09/2019 [LUMCAT]24x8LCGAA [LUMINAIRE]FABRICATED WHITE PAINTED METAL HOUSING AND CENTER DRIVER [MORE]HOUSING, 1 OPTICAL COMPARTMENT ON EACH SIDE OF DRIVER HOUSING, [MORE]EACH OPTICAL COMPARTMENT CONSISTS OF: 2 WHITE CIRCUIT BOARDS EACH [MORE]WITH 44 LEDS, TRANSLUCENT WHITE HOLOGRAPHIC PLASTIC BOTTOM LENS, [MORE]FROSTED HOLOGRAPHIC PLASTIC TOP LENS. LENSES FROSTED SIDE OUT. [MORE]ONLY THE FORWARD OPTICAL COMPARTMENT UTILIZED FOR THIS TEST. [LAMP]EIGHTY-EIGHT WHITE LIGHT EMITTING DIODES (LEDS), AIMED AT THE [MORE]HORIZON. [OTHER]INPUT ELECTRICAL: 120.0 VOLTS, 17.9 WATTS, 0.150 AMPS [_MOUNTING]WALL [_LEDDRIVER]ADVANCE XI020C056V054BST1, DRIVER HAS MULTIPLE LEADS, LINE [MORE]INPUT AND LED OUTPUT LEADS CONNECTED FOR THIS TEST, CLIENT STATES [MORE]RESISTOR ATTACHED TO Rset LEADS IS 1.142k ohms (500mA). [_NOTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED AT RATED INPUT [MORE]VOLTAGE (120VAC, 60Hz) TO THE DRIVER. [OTHER]TEST PROCEDURE: IESNA LM-79-08 [OTHER]TEST DISTANCE = 35.0 FEET [_ABSOLUTELUMENS]2194 TILT=NONE 88 -1 1 73 9 1 1 3.890625 0.187500 0.000000 1 1 17.9 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 0 22.5 45 67.5 90 112.5 135 157.5 180 209 209 209 209 208 207 206 204 201 198 195 191 186 181 176 170 164 158 150 143 135 127 119 110 101 92 83 73 64 54 45 37 28 19 12 8 8 11 23 187 423 577 677 741 778 794 796 791 782 771 763 755 748 737 722 703 680 655 628 599 569 538 506 474 441 409 377 347 318 293 272 256 246 209 209 209 209 208 207 206 204 201 198 195 191 186 181 176 170 164 157 150 143 135 127 119 110 102 92 83 73 64 54 45 36 27 19 12 7 7 10 36 207 391 515 605 669 709 731 738 738 733 727 722 716 709 698 683 663 642 617 591 566 538 509 480 450 420 392 363 336 311 289 270 256 246 209 209 209 209 208 207 205 202 200 197 194 190 185 180 175 169 163 156 150 142 135 127 118 110 101 92 82 73 64 54 45 36 27 19 12 6 5 9 81 196 278 349 410 463 505 536 559 575 585 592 593 589 581 569 554 537 521 503 484 465 445 424 403 383 361 342 323 305 288 274 262 253 246 209 209 208 208 206 205 202 200 197 193 189 185 181 176 171 165 159 153 146 139 132 124 116 108 99 90 81 72 63 53 44 35 26 18 11 5 3 23 66 96 125 154 184 214 246 276 303 325 340 349 352 352 351 348 344 339 334 329 323 317 311 304 298 291 285 279 273 267 263 258 254 250 246 209 208 208 207 206 204 202 200 197 193 190 185 181 176 170 164 158 152 145 138 130 122 114 106 98 88 79 70 61 51 42 33 24 17 10 4 0 9 22 36 49 62 75 88 100 111 122 133 142 152 161 170 178 185 192 199 205 210 216 220 225 228 232 235 237 239 241 243 244 245 246 246 246 209 208 207 206 205 202 200 197 193 190 185 181 176 171 166 160 154 148 141 134 127 119 111 103 95 86 77 68 59 50 41 32 24 16 9 4 0 1 14 24 32 41 50 60 70 80 90 100 110 120 131 140 151 160 169 177 186 193 200 206 211 216 220 223 226 230 232 235 237 239 241 244 246 209 208 207 206 204 202 199 196 193 189 185 181 176 171 165 159 153 147 140 133 126 118 110 101 93 84 76 67 58 48 39 30 22 15 9 3 0 0 5 19 31 41 49 55 64 73 82 91 100 109 117 126 135 144 153 162 172 181 190 198 206 212 218 223 226 230 232 234 236 237 239 242 246 209 208 207 205 203 201 199 196 192 188 184 180 174 169 164 158 152 145 138 131 124 116 108 100 91 82 74 65 56 46 37 29 21 14 8 3 0 0 0 12 26 37 47 56 64 70 79 87 96 104 113 121 130 138 146 154 163 171 180 188 197 205 213 219 224 228 231 233 235 237 238 241 246 209 208 207 205 203 200 197 195 191 187 183 178 173 168 162 157 151 144 137 131 123 116 107 100 91 82 73 64 55 46 37 29 21 14 8 2 0 0 0 9 24 36 46 56 64 71 77 86 94 103 111 119 127 135 144 152 160 168 176 184 193 201 210 217 222 227 231 233 235 237 238 241 246