IESNA:LM-63-2002 [TEST]ITL72086 [TESTLAB]INDEPENDENT TESTING LABORATORIES, INC. [ISSUEDATE]03/23/12 [MANUFAC]PHILIPS COLOR KINETICS [LUMCAT]COLOR FUSE POWERCORE 4' NARROW BEAM 123-000066-04 [LUMINAIRE]CAST 5-PIECE WHITE PAINTED METAL HOUSING, 4 WHITE CIRCUIT [MORE]BOARDS EACH WITH 12 LEDS, 1 MOLDED PLASTIC REFLECTOR WITH [MORE]SPECULAR FINISH PER 6 LEDS WITH 1 CLEAR LINEAR PRISMATIC [MORE]PLASTIC OPTIC PER LED, 1 CLEAR PLASTIC DROP LENS WITH FROSTED [MORE]SIDES AND ENDS PER 12 LEDS. OPTIC PRISMS DOWN AND [MORE]PERPENDICULAR TO THE 0-DEGREE PLANE. LENS FROSTED BOTH SIDES. [LAMP]FORTY-EIGHT LIGHT EMITTING DIODES (LEDS) EACH WITH CLEAR [MORE]HEMISPHERICAL INTEGRAL LENS - 16 RED, 16 GREEN, 16 BLUE, [MORE]VERTICAL BASE-UP POSITION. [OTHER]TOTAL INPUT WATTS = 47.9 AT 120.0 VOLTS [_MOUNTING]SURFACE [_LEDDRIVER]INTEGRAL LED DRIVER, PHILIPS COLOR KINETICS "POWERCORE DEMO [MORE]BOX" WHICH INCLUDES AN iPLAYER3 (P/N: 103-000019-00) AND A [MORE]DMX DATA ENABLER (P/N: 106-000003-04) [_NOTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED AT RATED INPUT [MORE]VOLTAGE (120VAC, 60Hz) TO THE DEMO BOX. AN 8 FOOT POWER CORD [MORE]EXTENDS FROM THE DEMO BOX TO THE LED ASSEMBLY. LED DRIVER [MORE]INFORMATION PROVIDED BY CLIENT. [OTHER]TEST PROCEDURE: IESNA LM-79-08 [OTHER]TEST DISTANCE = 25.25 FEET [_ABSOLUTELUMENS]1407 TILT=NONE 48 -1 1 81 18 1 1 4.000000 0.098958 0.057292 1.000 1 47.9 0 .5 1 1.5 2 2.5 3 3.5 4 4.5 5 5.5 6 6.5 7 7.5 8 8.5 9 9.5 10 11 12 13 14 15 16 17 18 19 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 115 120 125 130 135 140 145 150 155 160 165 170 175 180 0 22.5 45 60 67.5 70 75 80 81 82 83 84 85 86 87 88 89 90 2695 2689 2664 2618 2546 2452 2330 2188 2024 1857 1686 1524 1371 1232 1105 996 899 818 747 688 638 567 523 497 479 465 452 441 432 426 424 411 390 378 366 333 292 266 268 304 307 281 234 197 166 140 121 109 102 94 81 68 57 48 40 34 30 27 24 23 22 20 19 18 18 17 16 15 14 12 10 8 6 4 2 1 0 0 0 0 0 2695 2681 2660 2620 2558 2477 2373 2250 2108 1955 1797 1641 1493 1356 1225 1109 1005 914 834 766 706 614 552 514 489 471 457 442 429 418 409 395 375 353 338 320 290 253 227 231 251 245 221 183 150 129 109 93 82 74 67 57 48 41 35 31 27 25 23 21 19 18 17 16 15 15 14 13 12 11 9 7 5 3 2 0 0 0 0 0 0 2695 2673 2661 2639 2605 2560 2502 2432 2347 2252 2144 2030 1907 1787 1663 1548 1434 1329 1226 1134 1046 898 778 682 608 553 513 483 461 443 429 396 365 340 321 301 282 263 243 219 193 169 148 128 107 89 74 62 54 47 41 36 31 27 23 20 17 15 13 12 11 10 9 9 8 8 7 7 6 5 4 3 2 1 0 0 0 0 0 0 0 2695 2685 2679 2670 2656 2636 2610 2578 2539 2493 2440 2380 2312 2241 2161 2078 1990 1902 1810 1720 1630 1457 1299 1153 1023 910 813 729 659 601 554 470 418 378 344 312 279 243 204 166 133 109 91 78 69 61 54 49 43 38 33 28 24 20 17 14 11 10 8 7 6 5 5 4 4 4 4 3 3 2 1 0 0 0 0 0 0 0 0 0 0 2695 2683 2681 2677 2671 2661 2647 2631 2612 2588 2558 2526 2489 2447 2399 2348 2292 2232 2167 2101 2030 1887 1742 1598 1459 1327 1205 1093 991 901 823 666 557 479 418 366 318 268 216 165 125 99 83 73 66 59 53 47 41 36 31 26 22 18 14 11 9 7 6 5 4 3 3 3 2 2 2 2 1 1 0 0 0 0 0 0 0 0 0 0 0 2695 2685 2684 2682 2677 2670 2660 2649 2633 2616 2594 2568 2538 2506 2469 2427 2381 2332 2278 2222 2162 2037 1903 1769 1635 1504 1379 1263 1156 1057 969 785 651 552 475 414 356 299 238 179 132 101 84 74 66 59 53 47 41 36 31 26 22 17 14 11 8 6 5 4 3 3 2 2 2 2 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 2695 2687 2687 2687 2686 2682 2679 2674 2668 2660 2649 2637 2622 2604 2583 2559 2532 2503 2469 2434 2394 2310 2218 2117 2011 1899 1784 1672 1562 1457 1357 1130 942 791 668 570 485 404 315 226 156 112 89 77 68 61 54 48 42 37 32 26 21 16 13 9 7 5 4 3 2 2 1 1 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2698 2700 2701 2703 2703 2704 2705 2705 2705 2702 2699 2694 2688 2679 2670 2658 2644 2627 2609 2588 2542 2489 2428 2358 2281 2198 2114 2026 1939 1849 1624 1396 1190 1001 837 692 558 420 287 185 124 96 83 73 65 58 51 45 39 33 27 21 16 11 8 5 3 2 2 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2700 2701 2704 2706 2706 2708 2709 2711 2712 2710 2709 2705 2701 2695 2687 2677 2666 2652 2636 2617 2577 2531 2478 2415 2344 2269 2190 2110 2028 1942 1724 1497 1283 1083 906 747 597 446 302 192 127 98 84 74 66 59 52 46 40 34 28 22 16 11 8 5 3 2 1 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2699 2701 2704 2706 2708 2710 2712 2715 2717 2716 2716 2715 2712 2708 2702 2694 2685 2672 2659 2643 2607 2567 2518 2462 2399 2330 2259 2184 2107 2027 1817 1594 1373 1165 975 801 638 473 317 198 130 100 85 75 67 60 53 46 41 34 28 22 16 11 7 5 3 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2700 2701 2705 2707 2709 2712 2715 2717 2720 2721 2722 2722 2721 2718 2714 2708 2700 2690 2678 2665 2635 2598 2554 2504 2446 2385 2320 2251 2178 2102 1902 1685 1461 1246 1045 859 683 503 334 206 133 102 87 77 68 61 54 47 41 35 28 22 16 11 7 4 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2701 2703 2706 2709 2711 2713 2717 2720 2723 2725 2727 2727 2728 2726 2723 2719 2713 2705 2695 2683 2658 2626 2587 2540 2488 2432 2372 2309 2241 2169 1977 1767 1542 1323 1112 915 728 534 353 214 137 105 89 78 70 62 55 48 42 36 29 22 16 11 7 4 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2701 2703 2706 2709 2711 2714 2718 2721 2725 2728 2730 2732 2733 2733 2731 2727 2723 2716 2709 2699 2677 2648 2613 2572 2524 2472 2417 2358 2294 2229 2045 1840 1618 1394 1175 969 772 567 372 223 141 107 91 80 71 63 56 49 43 37 30 22 16 11 7 4 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2703 2704 2707 2711 2713 2717 2721 2725 2729 2732 2735 2737 2739 2739 2739 2736 2732 2728 2722 2714 2695 2667 2636 2599 2553 2506 2455 2400 2340 2278 2101 1901 1681 1456 1230 1018 813 596 389 231 144 110 93 81 72 64 57 50 44 37 30 23 16 11 7 4 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2704 2706 2708 2712 2714 2718 2723 2728 2732 2735 2738 2741 2743 2744 2744 2742 2740 2737 2732 2724 2707 2682 2654 2619 2576 2530 2483 2431 2375 2315 2144 1939 1730 1502 1273 1057 846 620 404 238 147 112 95 83 73 65 58 51 45 38 31 23 16 11 7 4 2 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2704 2707 2710 2713 2716 2720 2724 2729 2733 2737 2741 2744 2746 2748 2749 2748 2745 2742 2738 2731 2715 2692 2667 2634 2593 2549 2503 2454 2401 2343 2175 1982 1766 1536 1305 1086 871 639 415 243 149 114 97 84 74 66 59 52 45 38 31 23 16 11 7 4 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2706 2707 2710 2714 2716 2721 2725 2730 2734 2739 2743 2746 2749 2751 2752 2751 2749 2746 2741 2735 2720 2700 2675 2644 2604 2561 2516 2468 2418 2361 2194 2004 1787 1558 1327 1104 888 651 423 247 151 115 98 85 75 67 60 53 46 39 31 23 16 11 7 4 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 2695 2705 2708 2711 2714 2717 2720 2725 2731 2735 2739 2743 2747 2750 2753 2754 2753 2751 2748 2743 2736 2721 2703 2677 2647 2608 2565 2519 2472 2423 2365 2200 2011 1793 1564 1333 1109 893 655 425 248 151 116 98 86 75 67 60 53 46 39 31 23 16 11 7 4 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0