IESNA:LM-63-2002 [TEST]ITL58823 [TESTLAB]INDEPENDENT TESTING LABORATORIES, INC. [ISSUEDATE]06/21/07 [MANUFAC] SIGNIFY DAY-BRITE - CFI [LUMCAT]WG1V-1-SWH [LUMINAIRE] WAYGLO NIGHT LIGHT [MORE]FABRICATED METAL MOUNTING PLATE, CAST WHITE PAINTED METAL [MORE]REFLECTOR, ONE WHITE CIRCUIT BOARD WITH TWO LEDS, CLEAR [MORE]CURVED LINEAR PRISMATIC PLASTIC LENS , CAST WHITE PAINTED [MORE]METAL LENS FRAME/FACEPLATE, LENS PRISMS IN AND VERTICAL. [LAMP]TWO 2-WATT WHITE LIGHT EMITTING DIODES (LEDS), EACH LED HAS A [MORE]CLEAR SEMI-HEMISPHERICAL INTEGRAL PLASTIC LENS, TILTED [MORE]25-DEGREES BELOW HORIZONTAL POSITION. [OTHER]TOTAL INPUT WATTS= 2.8 AT 120.0 VOLTS [_MOUNTING]WALL [_NOTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED AT RATED INPUT [MORE]VOLTAGE (120VAC) TO THE LED POWER SUPPLY. LAMP INFORMATION [MORE]PROVIDED BY CLIENT. TILT=NONE 1 23 0.01 73 9 1 1 0.270833 0.041667 0.125000 1.000 1 2.8 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 0 22.5 45 67.5 90 112.5 135 157.5 180 182 224 281 340 421 507 586 663 754 834 923 1000 1081 1164 1242 1311 1379 1428 1466 1487 1500 1490 1461 1398 1296 1157 988 815 656 561 478 401 330 289 261 240 228 227 219 215 215 218 215 209 200 192 174 160 145 133 122 114 106 95 85 78 68 59 47 41 31 23 16 10 6 5 1 0 0 0 0 0 0 182 221 272 328 395 477 549 622 703 786 863 941 1008 1078 1144 1207 1259 1306 1344 1361 1374 1372 1350 1311 1236 1125 982 823 664 548 466 389 320 270 244 225 213 208 201 198 200 200 197 190 181 169 156 139 128 117 108 101 90 84 73 64 55 46 39 34 25 16 11 8 6 2 0 0 0 0 0 0 0 182 211 249 293 342 402 465 522 576 633 690 740 789 831 875 918 959 992 1020 1040 1056 1059 1050 1036 1005 956 879 777 653 522 412 340 277 221 193 177 161 154 148 148 149 147 143 134 122 110 98 87 80 74 69 61 54 47 42 37 30 25 20 15 13 8 4 3 2 1 0 0 0 0 0 0 0 182 197 218 242 270 301 339 381 416 440 469 494 518 535 552 565 574 584 595 600 606 609 609 606 598 585 564 535 490 424 341 256 191 143 114 97 89 79 77 75 74 69 63 54 46 41 38 33 31 26 25 21 20 18 13 11 10 8 6 3 4 3 2 2 2 1 1 0 0 0 0 0 0 182 184 185 186 192 199 207 222 234 248 257 264 268 263 262 262 261 257 255 251 243 241 235 231 227 223 216 208 197 186 173 150 117 84 50 31 21 18 16 13 13 10 11 8 9 6 8 4 5 6 5 4 5 3 2 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 182 167 140 138 126 113 103 96 91 84 81 76 71 65 58 53 46 39 35 31 27 24 22 22 17 14 13 15 13 10 10 10 6 6 7 5 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 182 155 129 104 82 66 51 37 28 19 15 9 4 4 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 182 146 112 85 60 43 28 15 8 3 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 182 144 107 77 52 35 18 10 6 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0