IESNA:LM-63-2002 [TEST] ITL68147 [OTHER] TOTAL INPUT WATTS = 4.78 AT 12.0 VOLTS DCVOLTAGE (12VDC) TO THE LED [MORE] DRIVER. FOR THIS TEST THE DRIVERSWITCHES WERE SET TO THE "HIGH" OUTPUT [MORE] SETTING.TEST PROCEDURE: IESNA LM-79-08TEST DISTANCE = 25.25 FEET [LUMCAT] PATHMASTER - P1S (HIGH) [LUMINAIRE] CAST WHITE PAINTED METAL MOUNTING PLATE, ONE CIRCUIT BOARDWITH 3 [MORE] LEDS, FROSTED PLASTIC LENS, CAST WHITE PAINTED METALFORWARD REFLECTOR. [MORE] LENS FROSTED BOTH SIDES. [LAMP] THREE WHITE LIGHT EMITTING DIODES (LEDS) EACH WITH CLEARHEMISPHERICAL [MORE] INTEGRAL LENS, LEDS AIMED AT THE HORIZON. [MANUFAC] SIGNIFY CHLORIDE [TESTLAB] INDEPENDENT TESTING LABORATORIES, INC. [ISSUEDATE] 05/10/11 [_MOUNTING]SURFACE [_LEDDRIVER]PERMLIGHT BRILLIA AI1250-LV [_NOTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED AT RATED INPUT [_ABSOLUTELUMENS]148.8 TILT=NONE 3 -1 0.1 73 13 1 1 0.192708 0.041667 0.046875 1.0 1 5 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 0 10 20 22.5 30 35 45 67.5 90 112.5 135 157.5 180 268 300 343 380 406 418 427 440 457 478 502 527 554 583 612 638 666 693 717 739 758 777 791 803 809 809 804 788 767 733 691 637 575 506 437 370 309 255 211 175 146 123 106 93 82 73 66 58 52 46 39 34 28 22 16 12 10 8 6 4 3 2 0 0 0 0 0 0 0 0 0 0 0 268 300 342 379 406 418 426 439 455 475 498 522 549 577 605 631 658 684 708 728 748 766 779 790 796 795 788 773 750 716 674 623 562 497 430 365 305 252 208 172 143 121 104 91 80 71 64 56 50 44 38 32 26 20 15 12 9 7 5 4 2 1 0 0 0 0 0 0 0 0 0 0 0 268 299 339 376 402 418 422 434 448 465 485 507 530 555 581 605 628 651 673 692 710 725 737 746 749 745 736 719 695 662 621 573 518 460 401 343 289 240 198 163 136 114 98 85 75 66 59 52 45 40 34 28 22 17 13 10 8 6 5 3 2 1 0 0 0 0 0 0 0 0 0 0 0 268 298 337 375 401 418 421 432 445 462 481 502 524 548 573 596 618 640 662 680 697 711 722 730 732 728 718 701 676 643 603 556 503 448 391 334 282 235 194 160 133 112 95 83 72 64 57 50 44 38 32 27 21 16 12 10 8 6 4 3 2 1 0 0 0 0 0 0 0 0 0 0 0 268 297 333 370 395 414 417 426 436 450 465 483 502 522 543 563 582 600 618 633 647 659 667 673 672 665 653 634 608 576 539 496 450 402 352 303 257 214 178 147 122 102 86 74 65 57 50 44 38 32 27 22 17 12 10 8 6 4 3 2 1 0 0 0 0 0 0 0 0 0 0 0 0 268 295 329 367 390 409 415 421 430 441 453 468 484 501 519 537 553 568 583 597 608 618 623 626 623 614 601 580 555 524 489 451 409 365 321 277 235 197 163 135 112 93 79 67 58 51 45 38 33 27 22 17 13 10 8 6 5 3 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 268 292 320 353 377 395 409 412 416 421 429 436 446 457 468 478 489 498 506 512 518 522 522 520 513 500 485 465 440 413 383 352 318 284 249 216 184 155 128 106 87 72 60 51 43 37 32 26 21 17 13 10 8 6 5 4 2 2 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 268 282 296 309 324 342 359 368 373 378 382 380 373 368 363 357 352 346 340 332 324 315 303 291 276 259 242 225 207 188 170 152 134 116 98 81 66 52 40 31 23 18 14 10 7 5 4 3 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 268 270 270 268 267 265 263 260 256 252 247 241 235 229 221 214 206 197 188 177 167 156 144 133 120 108 96 83 71 59 47 35 24 14 6 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 268 256 238 215 183 148 117 92 68 44 19 12 11 11 11 10 9 9 8 8 7 6 5 4 2 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 268 242 198 134 87 41 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 268 232 160 93 32 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 268 228 146 78 11 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0